B7237X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900598-1-16S
B7237X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 1 IN | |
| End type 1 | UNF | |
| Finish/plating | Phosphate Coating | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1.12 in | |
| Product material | Carbon steel | |
| Product Volume | 2.52 in³ | |
| Product Weight | .382 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-5/16-12 | |
| UPC | 725975710708 |