
Adapter Flareless Steel Str TubexFPipe
B7255X8
Catalog item:
B7255X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
B7255X8
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7255X8 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.419 |
| Tube outside diameter 1 MM | 10.6 |
| Tube outside diameter 2 IN | 0.516 |
| Tube outside diameter 2 MM | 13.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975761779 |