Danfoss
B7705X3
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B7705X3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End Size 3 | 3/8 IN | |
| End type 1 | UNF | |
| End type 2 | UNF | |
| End Type 3 | UNF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .47 in | |
| Item type | UNF Male/UNF Male/UNF Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.3 in | |
| Product Length/Depth | 1.66 in | |
| Product material | Carbon Steel | |
| Product Type | Union Tee | |
| Product Volume | .14 in³ | |
| Product Weight | .065 lb | |
| Product Width | .065 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| Thread Size 2 | 3/8-24 | |
| Thread Size 3 | 3/8-24 | |
| Trade Name | Ermeto | |
| Tube OD 1 | .19 in | |
| Tube OD 2 | .19 in | |
| Tube OD 3 | .19 in | |
| UNSPSC | 40183100 | |
| UPC | 725975757994 |