Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore diameter | C | 1.50 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cushion location | F | Cushion head 1 cap 0 |
| Model Code 1 | TA25CKXA1AAB9311 | |
| Mounting style | 25 | Double rod side lug |
| Port location | A | Port head 1 cap 1 |
| Port size | NPTF-0.250 | NPTF-0.250 |
| Port type | 1 | NPTF port |
| Rod flats | 2 FLATS | 2 flats |
| Seal type | A | Nitrile seals |
| Series | TA | TA Series- Pneumatic 250 psi |
