Weatherhead by Danfoss
BA-48XF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BA-48XF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Weatherhead by Danfoss | |
| Color | White | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Item type | Hose Rack | |
| Machine mountable | No | |
| Material | Steel | |
| Packaged Height | 5 in | |
| Packaged Length | 16.495 in | |
| Packaged Volume | 493.53 in³ | |
| Packaged Weight | 2.205 lb | |
| Packaged Width | 5.984 in | |
| Product Height | 9.487 in | |
| Product Length/Depth | 64.016 in | |
| Product Type | Brake Line Rack | |
| Product Volume | 607.32 in³ | |
| Product Weight | 1.741 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 725975741955 | |
| Wheels | No |