CHECK_VALVE_CONNECTOR
BJ0244A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.740 |
| Product height mm | | 18.796 |
| Product length in | | 1.530 |
| Product length mm | | 38.862 |
| Product width in | | 0.740 |
| Product width mm | | 18.796 |