Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | GH781 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 1AA6FJ6 |
| Legacy fitting part number 2 | 1AA6FJ6 |
| Overall length IN | 42.7 |
| Overall length MM | 1085 |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |