C-215-2-6CA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-215-2-6CA
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Ball Check|D-Seal|Ball |
| Product Height | .75 in |
| Product Length/Depth | .813 in |
| Product Type | Ball Check Assemblies |
| Product Volume | .457 in³ |
| Product Width | .75 in |
| Sub-brand | None |
| Trade Name | None |