Swivel Bracket Assy
C-219-3-2
ToolsC-219-3-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 3.060 |
| Product height mm | 77.724 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 3.500 |
| Product width mm | 88.900 |