Danfoss Hydro-Line
C-225-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-225-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Durometer | 70 | |
| Feature | Available in a variety of sizes | |
| Inside diameter | 3.866 in | |
| Outside diameter | 4 in | |
| Product Height | 4 in | |
| Product Length/Depth | .571 in | |
| Product material | Polyurethane/Nitrile | |
| Product Type | Spare Part | |
| Product Width | 4 in | |
| Sub-brand | Hydro-Line | |
| Thickness | .571 in | |
| Trade Name | None |