ROD COUPLER
C-271-08-ASSY
ToolsC-271-08-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 2.000 |
| Product width mm | 50.800 |