ROD COUPLER
C-271-20-ASSY
ToolsC-271-20-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product width in | 4.250 |
| Product width mm | 107.950 |