ROD COUPLER
C-271-44-ASSY
ToolsC-271-44-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 8.250 |
| Product height mm | 209.550 |
| Product length in | 3.125 |
| Product length mm | 79.375 |
| Product width in | 8.250 |
| Product width mm | 209.550 |