Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | SWITCH | Switch |
| Product height in | | 1.290 |
| Product height mm | | 32.766 |
| Product length in | | 0.750 |
| Product length mm | | 19.050 |
| Product width in | | 1.290 |
| Product width mm | | 32.766 |