C-5536-V-MC
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-5536-V-MC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Seal | |
| Product Height | 17.157 in | |
| Product Length/Depth | .438 in | |
| Product Type | Spare Part | |
| Product Volume | 128.931 in³ | |
| Product Width | 17.157 in | |
| Sub-brand | None | |
| Trade Name | None |