
Weatherhead by Danfoss
C-5X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-5X
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | Black |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Cabinet |
| Machine mountable | No |
| Material | Steel |
| Packaged Height | 8.976 in |
| Packaged Length | 14 in |
| Packaged Volume | 751.973 in³ |
| Packaged Weight | 2.496 lb |
| Packaged Width | 5.984 in |
| Product Height | 5.875 in |
| Product Length/Depth | 9.3125 in |
| Product Type | Cabinet |
| Product Volume | 1641.328 in³ |
| Product Weight | 10 lb |
| Product Width | 30 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 725975003091 |
| Wheels | No |