
Danfoss Hydro-Line
C-700-71
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-700-71
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Brand | Danfoss | |
| Center of Pin Hole to Base | .5 in | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1 in | |
| Package contents | Pivot Pin | |
| Pin Diameter | 1 in | |
| Pin Hole Diameter | .24 in | |
| Product Height | 1 in | |
| Product Length/Depth | 3.5 in | |
| Product Type | Pivot Pin | |
| Product Volume | 3.5 in³ | |
| Product Weight | .9 lb | |
| Product Width | 1 in | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |