Pivot Pin
C-9003-3
ToolsC-9003-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product width in | 0.500 |
| Product width mm | 12.700 |