Pivot Pin
C-90065-3
ToolsC-90065-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 1.500 |
| Product width mm | 38.100 |