Pivot Pin Assy
C-9008-3
ToolsC-9008-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product width in | 1.370 |
| Product width mm | 34.798 |