Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Bend radius min (inch) | 40.000 | |
| Bend radius min (mm) | 40.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 60 | |
| Burst pressure (psi) | 870 | |
| Color | ORANGE | Orange |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.31 | |
| Inside diameter (mm) | 8.00 | |
| Lay line style | EMBOSSED | Embossed |
| Outside diameter (inch) | 0.63 | |
| Outside diameter (mm) | 16.00 | |
| Product length m | 100.000 | |
| Reinforcement material | FABRIC | Fabric |
| Series | LPGW270-C | URANUS D Welding Ct |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Working pressure max (bar) | 20 | |
| Working pressure max (psi) | 290 | |
| Working temperature max (C) | 80 | |
| Working temperature max (F) | 176.0 | |
| Working temperature min (C) | -30 | |
| Working temperature min (F) | -22.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |