C3179X12
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4177-12S
C3179X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.176 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .85 in | |
| Product Length/Depth | .69 in | |
| Product material | Carbon steel | |
| Product Volume | .499 in³ | |
| Product Weight | .176 lb | |
| Product Width | .85 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975708361 |