C3249X24X24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF1796-2424S
C3249X24X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/2 IN | |
| End Size 2 | 1 7/8 IN | |
| End type 1 | NPTF | |
| End type 2 | UN | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.125 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.96 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.13 in | |
| Product Length/Depth | 2.26 in | |
| Product material | Carbon steel | |
| Product Volume | 10.253 in³ | |
| Product Weight | .96 lb | |
| Product Width | 2.13 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11 1/2 | |
| Thread Size 2 | 1 7/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975724613 |