C3309X2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2096-2S
C3309X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Grease, instrumentation and most hydraulic systems | |
| Certification(s) | SAE 140138 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1/8 IN | |
| End Size 2 | 1/8 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .625 in | |
| Inside diameter (bore hole size) | .332 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.04 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .625 in | |
| Product Length/Depth | .75 in | |
| Product material | Carbon steel | |
| Product Volume | .293 in³ | |
| Product Weight | .04 lb | |
| Product Width | .625 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Thread Size 2 | 1/8-27 | |
| UNSPSC | 40183100 | |
| UPC | 725975706084 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |