Weatherhead by Danfoss
C5105X3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 1290-3S
C5105X3
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Certification(s) | SAE |
| Color | Zinc clear trivalent chromate |
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.015 lb |
| Packaged Width | 6.75 in |
| Product Height | .4375 in |
| Product Length/Depth | .61 in |
| Product Type | Spare Part |
| Product Volume | .117 in³ |
| Product Weight | .015 lb |
| Product Width | .4375 in |
| Sub-brand | None |
| Trade Name | C5105x series |
| Type | Swivel Nuts |
| UNSPSC | 40183100 |
| UPC | 725975747803 |