Weatherhead by Danfoss
C5115X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 221000-12S
C5115X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070111 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.234 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.66 in | |
| Product Type | Spare Part | |
| Product Volume | 2.594 in³ | |
| Product Weight | .234 lb | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Trade Name | C5115x series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975736876 |