Weatherhead by Danfoss
C5115X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 221000-8S
C5115X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070111 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.082 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .875 in | |
| Product Length/Depth | 1.28 in | |
| Product Type | Spare Part | |
| Product Volume | .98 in³ | |
| Product Weight | .082 lb | |
| Product Width | .875 in | |
| Sub-brand | None | |
| Trade Name | C5115x series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975709818 |