C5165X4X6MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91488-0406S
C5165X4X6MM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 070115 | |
| Finish/plating | Zinc Trivalent | |
| Inside diameter | .240999 in | |
| Item type | Sleeve | |
| Outside diameter | .38 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.016 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .38 in | |
| Product Length/Depth | .41 in | |
| Product material | Carbon steel | |
| Product Volume | .059 in³ | |
| Product Weight | .016 lb | |
| Product Width | .38 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975719114 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 400 °F |