C5165X6X10MM
Sleeve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF91488-0610S
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Certification(s) | SAE 070115 |
Finish/plating | Zinc Trivalent |
Inside diameter | .399 in |
Item type | Sleeve |
Outside diameter | .5 in |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | 1.0156 lb |
Packaged Width | 6.75 in |
Product Height | .5 in |
Product Length/Depth | .5 in |
Product Volume | .125 in³ |
Product Weight | .0156 lb |
Product Width | .5 in |
Product material | Carbon steel |
Thread sealant | No |
UNSPSC | 40183100 |
UPC | 725975751411 |
Working pressure | 4000 Psi |
Working temperature - max | 400 °F |