C5355X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2023-20-20S
C5355X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | SAEASMEASA | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .44 in | |
| Inside diameter (bore hole size) | 1.7809 in | |
| Item type | SAE 37 Male/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.15 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.59 in | |
| Product Length/Depth | 1.67 in | |
| Product material | Carbon steel | |
| Product Volume | 3.319 in³ | |
| Product Weight | 1.15 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 1/4-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 639789337054 |