C5365X12
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2061-1-12-12S, 2061-12-12S
C5365X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | ASMEASASAE | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | 1.25 in | |
| Inside diameter (bore hole size) | .7179 in | |
| Item type | JIC 37 Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.516667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.28 in | |
| Product Length/Depth | 1.73 in | |
| Product material | Carbon steel | |
| Product Volume | 1.351 in³ | |
| Product Weight | .517 lb | |
| Product Width | .61 in | |
| Seal part number if included | 22617-12 | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Thread Size 2 | 1 1/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975706909 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |