C5455X20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2025-20-20S
C5455X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | ASMEASASAE | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | .172 in | |
| Item type | JIC 37 Male/FPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.33 in | |
| Product Length/Depth | 1.7 in | |
| Product material | Carbon steel | |
| Product Volume | 5.545 in³ | |
| Product Weight | 1.5 lb | |
| Product Width | 1.4 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 1/4-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 639789334565 |