C5515X24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2062-24-24S
C5515X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 070220ASAASME | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.13 in | |
| Inside diameter (bore hole size) | .1719 in | |
| Item type | JIC 37 Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.6 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.33 in | |
| Product Length/Depth | 2.39 in | |
| Product material | Carbon steel | |
| Product Volume | 11.833 in³ | |
| Product Weight | 1.6 lb | |
| Product Width | 2.125 in | |
| Seal part number if included | 22617-24 | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Thread Size 2 | 1 7/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975770641 |