C5525X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2043-1-12-12S, 2043-12-12S
C5525X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 070701 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | .234 in | |
| Item type | JIC 37 Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.68 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.78 in | |
| Product Length/Depth | 2.67 in | |
| Product material | Carbon steel | |
| Product Volume | 2.899 in³ | |
| Product Weight | .68 lb | |
| Product Width | .61 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Thread Size 2 | 1 1/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975720035 |