C5707X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 203101-20-20S
C5707X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070433 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 5/8 IN | |
| End Size 3 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| End Type 3 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Item type | SAE 37 Female/SAE 37 Male/SAE 37 Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 3 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.31 in | |
| Product Length/Depth | 4.12 in | |
| Product material | Carbon Steel | |
| Product Volume | 15.465 in³ | |
| Product Weight | 2 lb | |
| Product Width | 1.625 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 5/8-12 | |
| Thread Size 3 | 1 5/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 639789334206 |