C5725X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 203002-1-4-4S
C5725X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| End Type 3 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Item type | Line/Hose/Tube /Line/Hose/Tube /Line/Hose/Tube Tee Adapter | |
| Packaged Height | .02 in | |
| Packaged Length | .076 in | |
| Packaged Volume | 0 in³ | |
| Packaged Weight | .286 lb | |
| Packaged Width | .073 in | |
| Product material | Carbon Steel | |
| Thread sealant | No | |
| Thread Size 3 | NA | |
| UPC | 639789322883 |