Weatherhead by Danfoss
C5924X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210212-16S
C5924X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070118 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.126667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.625 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | 1.083 in³ | |
| Product Weight | .126 lb | |
| Product Width | 1.625 in | |
| Sub-brand | None | |
| Trade Name | C5924x series | |
| Type | Locknut | |
| UNSPSC | 40183100 | |
| UPC | 725975732106 |