CA760
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CA760
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Model Code | TXXXRAXXXXACA760 | |
| Non-Rotating | Yes | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None |