PIVOT PIN 2 OUTSIDE OPS
CH-9032-3
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | | 0.400 |
| Product height mm | | 10.160 |
| Product length in | | 1.800 |
| Product length mm | | 45.720 |
| Product width in | | 0.400 |
| Product width mm | | 10.160 |