Socket Ftg (perm),CR170
CNA368-04S
Catalog item:
CNA368-04S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine fittings
CNA368-04S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.838 |
| A dimension MM | 21.285 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | CNA368-04S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.585 |
| Inside diameter MM | 14.859 |
| Product height in | 0.831 |
| Product height mm | 21.107 |
| Product length in | 0.838 |
| Product length mm | 21.285 |
| Product material | Carbon steel |
| Product width in | 0.831 |
| Product width mm | 21.107 |
| Series | A/C Crimp |
| Thread sealant | No |