Hose nipple assembly CS Series - Straight (ISOMETRIC)

HOSE NIPPLE ASSY,CS/20,C62/20,ZT,STR

CS2020FPHS


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Construction StyleCRIMPCrimp
End size 1-20-20
End Type 1SPLIT FLANGE CODE 62Split flange code 62
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN2.756
Hose cut off factor MM70.000
Hose size-20-20
Product materialCARBON STEELCarbon steel
SeriesCS SERIESCS Series
Thread sealantNONo