Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.193 | |
| A dimension MM | 55.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.394 | |
| Compatible hose ID MM | 10.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.591 | |
| End connection hex size MM | 15.000 | |
| End connection torque | 14-16 LB-FT(20-22 NM) | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.992 | |
| Hose cut off factor MM | 25.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.268 | |
| Inside diameter MM | 6.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
