Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.205 | |
| A dimension MM | 56.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.394 | |
| Compatible hose ID MM | 10.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.004 | |
| Hose cut off factor MM | 25.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.268 | |
| Inside diameter MM | 6.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
