Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
CX12T22P8
TUBE NIPPLE,CX/22,WELD-F/12,ZT,STR
CX12T22P8
Where to buy
Export PDF
Tools
Add to comparison
CX12T22P8
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Angle shape
STRAIGHT
Straight
Construction Style
CRIMP
Crimp
End size 1
-22
-22
Finish plating
ZINC PLATING
Zinc plating
Hose size
-12
-12
Product material
CARBON STEEL
Carbon steel
Series
CX SERIES
CX Series