Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Product height in | 5.240 | |
| Product height mm | 133.096 | |
| Product length in | 2.990 | |
| Product length mm | 75.946 | |
| Product width in | 2.640 | |
| Product width mm | 67.056 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |