Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | D216-08 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.335 | |
| Outside diameter IN | 0.528 | |
| Product height in | 0.528 | |
| Product height mm | 13.411 | |
| Product length in | 0.193 | |
| Product length mm | 4.902 | |
| Product width in | 0.528 | |
| Product width mm | 13.411 | |
| Thickness IN | 0.193 |
