Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | D216-22 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.894 | |
| Outside diameter IN | 1.181 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 0.287 | |
| Product length mm | 7.290 | |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Thickness IN | 0.287 |
