Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | D216-27 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 1.075 | |
| Outside diameter IN | 1.378 | |
| Product height in | 1.378 | |
| Product height mm | 35.001 | |
| Product length in | 0.303 | |
| Product length mm | 7.696 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Thickness IN | 0.303 |
