
Winner Duffield by Danfoss
D605-1206
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D605-1206
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner Duffield by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | D1900 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | JIC | |
| End type 2 | UNS | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .875 in | |
| Hex Size 2 | .875 in | |
| Hose dash size | -6 | |
| Inside diameter | .3 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.01 in | |
| Product Length/Depth | 1.89 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.67 in³ | |
| Product Width | .875 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | D605 Series |