D6368
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D6368
Product specifications
Characteristic | Value |
|---|---|
| Application | Pneumatic medium duty application |
| Bore diameter | 2.5 in |
| Construction type | Threaded |
| Cushion Location | Cap 2 |
| Cushions | Cushioned cap end |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TA10ECFA1SXD6368 |
| Mounting style | Cap Clevis |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 4-Cap 4 |
| Port Type | NPTF |
| Product Type | Threaded |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TA Series |
| Working pressure - max | 250 Psi |